??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Spot Faced Flange FLC63S
HELP_VARIABLE
Company
CY.PAG
Description
Spot Faced Flange - CNOMO
Bill of material
Spot Faced Flange FLC63S
CODE
Code
FLC63S
u
MAT
Material
Zinc coated steel
A
AP
59
u
mm
AP
11
u
mm
AO
45
u
mm
R
9.0
u
mm
AS
10
u
mm
AR
75
u
mm
AQ
59
u
mm
AT
104
u
mm
AV
120
u
mm
C
13.5
u
mm
D
8.0
u
mm
Preview - Generation
Preview
Quotation
3D
2D