??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
CP95 Hinge COC40S(00S)
HELP_VARIABLE
Company
CY.PAG
Description
CP95 Hinge - Zinc coated steel
Bill of material
CP95 Hinge COC40S(00S)
CODE
Code
COC40S00S
MAT
Material
Zinc coated steel pivots and body brass bushes
PCG
Packaging
DI
Ø
40
u
mm
A
50
u
mm
A1
21.6
u
mm
A2
7
u
mm
A3
7.0
u
mm
B
30
u
mm
C
28
u
mm
D
27
u
mm
E
40
u
mm
F
46.1
u
mm
G
5
u
mm
G1
5
u
mm
H
ØH
15
u
mm
H1
ØH1
12
u
mm
H2
M10x1
u
H3
ØH3
20
u
mm
H4
ØH4
12
u
mm
CH
17
u
mm
I
ØI
9
u
mm
L
10
u
mm
P
13
u
mm
Q
5
u
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D