CAD model selection
R1G40/100ST
Company
CY.PAG
Description
R1G - Series simple guided
Bill of material
R1G40/100ST
TYP
Type
R1G40
CNSORDERNO
Bill of material
R1G40/100ST
DI
Diameter
40
mm
AUS
Description
ST R1G with external sliding guide
HUB
Stroke
mm
POS
mm
A
Dimension A
150
mm
B
Dimension B
12.5
mm
C
Dimension C
30
mm
D
Dimension D
215
mm
E
Dimension E
68
mm
E1
Dimension E1
160
mm
F
Dimension F
25 mm
G
Dimension G
1/4
mm
H
Dimension H
7.0
mm
K
Dimension K
44.0
mm
L
Dimension L
15.0
mm
M
Dimension M
M8
mm
N
Dimension N
10
mm
M1
Dimension M1
M6
mm
N1
Dimension N1
17
mm
P
Dimension P
97.5
mm
P1
Dimension P1
6.5
mm
QXQ1
Dimension QxQ1
58.5x59
mm
S
Dimension S
79
mm
S1
Dimension S1
45
mm
VH
Dimension VH
54
mm
VS
Dimension VS
54
mm
W
Dimension W
36.0
mm
WH
Dimension WH
72
mm
WS
Dimension WS
69
mm
Z
Dimension Z
9.0
mm
CTN
Customs Tariff Number
84123100
SDT
Delivery time in days
10
PDF
Data sheet
Data sheet
Preview - Generation
Preview
Quotation
3D
2D