CAD model selection
R1F32/100S4
Company
CY.PAG
Description
R1F - Series roller guided
Bill of material
R1F32/100S4
TYP
Type
R1F32
CNSORDERNO
Bill of material
R1F32/100S4
DII
Diameter
32
mm
AUS
Description
S4 Standard R1F025 - 032 with roller guide size 44
HUB
Stroke
mm
POS
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
A
Dimension A
125
mm
B
Dimension B
8.0
mm
C
Dimension C
27
mm
D
Dimension D
180
mm
E
Dimension E
160
mm
F
Dimension F
96
mm
G
Dimension G
1/4
mm
H
Dimension H
2.00
mm
K
Dimension K
37.0
mm
M
Dimension M
M8
mm
N
Dimension N
14.5
mm
M1
Dimension M1
M6
mm
N1
Dimension N1
14
mm
P
Dimension P
90.0
mm
P1
Dimension P1
64.5
mm
QXQ1
Dimension QxQ1
52x48
mm
S
Dimension S
116
mm
U
Dimension U
14.5
mm
VH
Dimension VH
40
mm
VS
Dimension VS
36
mm
WH
Dimension WH
56
mm
W1
Dimension W1
32.0
mm
Z
Dimension Z
8.0
mm
CTN
Customs Tariff Number
84123100
SDT
Delivery time in days
10
PDF
Data sheet
Data sheet
Preview - Generation
Preview
Quotation
3D
2D