??
CAD model selection
R1D25/100ST
HELP_VARIABLE
Company
CY.PAG
Description
R1D - Series Cluding guide
Bill of material
R1D25/100ST
TYP
Type
R1D25
CNSORDERNO
Bill of material
R1D25/100ST
DI
Diameter
25
mm
AUS
Description
ST Rodless cylinder R1A Linear unit (2-Gliding carriage-System)
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
A
Dimension A
100
mm
C
Dimension C
23
mm
D
Dimension D
162
mm
E
Dimension E
74
mm
F
Dimension F
53
mm
G
Dimension G
1/8
mm
H
Dimension H
2.0
mm
L
Dimension L
59.5
mm
M
Dimension M
M6
mm
N
Dimension N
8
mm
M1
Dimension M1
M5
mm
N1
Dimension N1
10
mm
P
Dimension P
76.0
mm
QXQ1
Dimension QxQ1
36x36
mm
S
Dimension S
70
mm
S1
Dimension S1
32.5
mm
VH
Dimension VH
27
mm
VS
Dimension VS
27
mm
WH
Dimension WH
40
mm
WS
Dimension WS
40
mm
Z
Dimension Z
6.5
mm
CTN
Customs Tariff Number
84123100
SDT
Delivery time in days
10
PDF
Data sheet
Data sheet
Preview - Generation
Preview
Quotation
3D
2D