CAD model selection
C4T050S0001CST
Company
CY.PAG
Description
ISO 15552 Cylinders - AISI304 Stainless Steel Ø32-125
Bill of material
C4T050S0001CST
OLDCODE
Old code
CDE50/01XF
SER
Series
C4T
DI
Diameter
050
TYP
Type
S
STROKE
Stroke
mm
RP
Rod position
mm
VERS
Version
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
VAR1
Hard wiper in polyester
-
E8 - Hard wiper in polyester
VAR2
Low friction lubricant
-
PG - Low friction lubricant
VAR3
Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
VAR4
Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
VAR5
FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
VAR7
Atex
-
EX - Atex
VAR8
Low temperature
-
LT - Low temperature
VAR9
Low friction
-
LF - Low friction
VAR10
Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
RA
Rod accessories
-
DSI - St.steel piston rod nut
TSI - St. steel rod end
FOI - St. steel rod clevis
FA
Front accessories
-
FAFDI - St. steel Low rise pedestal (MS1)
FAFPI - St. steel flange (MF1-MF2)
FAROT
Front accessories rotation
0
°
RA2
Rod accessories side 2
-
FA2
Front accessories side 2
-
FA2ROT
Front accessories side 2 rotation
0
°
MEDACC
Intermediate accessories
-
CITI - St.steel intermediate hinge for tie rods cylinder (MT4)
CIFI - St.steel Intermediate hinge, threaded for tie rod cylinder (MT4)
MEDROT
Intermediate accessories rotation
0
MEDPOS
Intermediate accessories position
REA1
Rear accessories 1
-
RAFDI - St. steel Low rise pedestal (MS1)
RAFPI - St. steel flange (MF1-MF2)
RCRMI - St. steel male hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
REA1ROT
Rear accessories 1 rotation
0
°
REA2
Rear accessories 2
-
REA3
Rear accessories 3
-
D1
ØD1
20
mm
D2
ØD2
8
mm
KK
M16X1.5
A
32
mm
B
ØB
40
mm
VD
9.5
mm
VA
4
mm
L2
22.5
mm
RT
M8
BG
17.5
mm
L3
5
mm
TG
46.5
mm
EE
1/4"G
PL
14
mm
WH
37
mm
L8
106
mm
E
65
mm
CH1
17
mm
CH2
8
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D