CAD model selection
CAT040B0001CST
Company
CY.PAG
Description
ISO 15552 Cylinders - Low Friction Ø32-63
Bill of material
CAT040B0001CST
OLDCODE
Old code
CDE40/01XB
SER
Series
CAT
DI
Diameter
040
TYP
Type
B
STROKE
Stroke
mm
RP
Rod position
mm
VERS
Version
C - CDE double acting non magnetic
D - CDEM double acting magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VAR
AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
VAR1
AISI 304 stainless steel piston rod
-
XI - AISI 304 stainless steel piston rod
VAR2
Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
VAR4
Atex
-
EX - Atex
VAR5
Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
PMIN
Minimum value for Rod Lock
70
mm
NOTE
Note
Click here for Rod Lock
RA
Rod accessories
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
GAS - Self-aligning joint
TSS - Rod end
TSI - St. steel rod end
FOS - Rod clevis
FOI - St. steel rod clevis
FA
Front accessories
-
FAFDS - Low rise pedestal (MS1)
FAFDI - St. steel Low rise pedestal (MS1)
FAFPS - Flange (MF1-MF2)
FAFPI - St. steel flange (MF1-MF2)
FCRBS - Front / rear trunnion (MT5-MT6)
FCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
NRB - H Guide unit with slide bearing
NRS - H Guide unit with ball bearings
NRU - U Guide unit
FAROT
Front accessories rotation
0
°
RA2
Rod accessories side 2
-
FA2
Front accessories side 2
-
FA2ROT
Front accessories side 2 rotation
0
°
MEDACC
Intermediate accessories
-
CIT - Intermediate hinge for tie rods cylinder (MT4)
CITSUP - Intermediate hinge for tie rods cylinder (MT4) with supports
CIF - Intermediate hinge, threaded for tie rod cylinder (MT4)
CIFSUP - Intermediate hinge, threaded for tie rod cylinder (MT4) with supports
MEDROT
Intermediate accessories rotation
0
°
MEDPOS
Intermediate accessories position
mm
REA1
Rear accessories 1
-
RAFDS - Low rise pedestal (MS1)
RAFDI - St. steel Low rise pedestal (MS1)
RAFPS - Flange (MF1-MF2)
RAFPI - St. steel flange (MF1-MF2)
RCRBS - Front / rear trunnion (MT5-MT6)
RCRBSSUP - Front / rear trunnion (MT5-MT6) with supports
RCRMA - Aluminum male hinge (MP4)
RCRMS - Steel male hinge (MP4)
RCRMI - St. steel male hinge (MP4)
RCRFA - Aluminum female hinge (MP4)
RCRFS - Steel female hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSA - Aluminum clevis braket, spherical eye, straight (AB6)
RCFSS - Steel clevis braket, spherical eye, straight (AB6)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTA - Aluminum male hinge with spherical bearing (MP6)
RCMTS - Steel male hinge with spherical bearing (MP6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
REA1ROT
Rear accessories 1 rotation
0
°
REA2
Rear accessories 2
-
REA3
Rear accessories 3
-
D1
ØD1
16
mm
D2
ØD2
6
mm
KK
M12X1.25
A
24
mm
B
ØB
35
mm
VD
9.5 mm
VA
4 mm
L2
22
mm
RT
M6
BG
16.5
mm
L3
3 mm
TG
38
mm
EE
1/4"G
PL
14
mm
WH
30
mm
L8
105
mm
E
54
mm
CH1
13
mm
CH3
6
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D