CAD model selection
CAT250S0001CST
Company
CY.PAG
Description
ISO 15552 Cylinders - Ø250-320
Bill of material
CAT250S0001CST
OLDCODE
Old code
CDE250/01X
SER
Series
CAT
DI
Diameter
250
TYP
Type
S
STROKE
Stroke
mm
RP
Rod position
mm
VERS
Version
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
VAR
AISI 316 stainless steel piston rod
-
AF - AISI 316 stainless steel piston rod
VAR1
AISI 304 stainless steel piston rod
-
XI - AISI 304 stainless steel piston rod
VAR2
Hard wiper in polyester
-
E8 - Hard wiper in polyester
VAR3
Low friction lubricant
-
PG - Low friction lubricant
VAR4
Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
VAR5
Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
VAR6
FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
VAR8
Atex
-
EX - Atex
VAR9
Low temperature
-
LT - Low temperature
VAR10
Low friction
-
LF - Low friction
VAR11
Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
RA
Rod accessories
-
DSS - Piston rod nut
DSI - St.steel piston rod nut
TSS - Rod end
FOS - Rod clevis
FA
Front accessories
-
FAFPS - Flange (MF1-MF2)
FAROT
Front accessories rotation
0
°
RA2
Rod accessories side 2
-
FA2
Front accessories side 2
-
FA2ROT
Front accessories side 2 rotation
0
°
MEDACC
Intermediate accessories
-
MEDROT
Intermediate accessories rotation
0
°
MEDPOS
Intermediate accessories position
mm
REA1
Rear accessories 1
-
RAFPS - Flange (MF1-MF2)
RCRFA - Aluminum female hinge (MP4)
REA1ROT
Rear accessories 1 rotation
0
°
REA2
Rear accessories 2
-
D1
ØD1
50
mm
D2
ØD2
20
mm
KK
M42X2
A
84
mm
B
ØB
90
mm
VD
20 mm
VA
10 mm
L2
67
mm
RT
M20X2.5
BG
25
mm
TG
220
mm
EE
1"G
F
15
mm
PL
31 mm
WH
105
mm
L8
200
mm
CH1
46
mm
CH2
6 mm
CH3
36
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D