??
CAD model selection
C1D050S0001CST
HELP_VARIABLE
Company
CY.PAG
Description
ISO 15552 Cylinders C1D - Ø32-125
Bill of material
C1D050S0001CST
SER
Series
C1D
DI
Diameter
TYP
Type
S
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
VERS
Version
ST
Seals type
VAR
AISI 316 stainless steel piston rod
VAR1
AISI 304 stainless steel piston rod
VAR2
Hard wiper in polyester
VAR3
Low friction lubricant
VAR4
Cylinder without piston rod nut
VAR5
Silicone based lubricant SILFLUORCARGEL 8600
VAR6
FDA compliant lubricant for food industry
VAR8
Atex
VAR9
Low temperature
VAR10
Low friction
VAR11
Piston rod extension
PRE
Piston rod extension
mm
PMIN
Minimum value for Rod Lock
mm
NOTE
Note
Information
Click here for Rod Lock
RA
Rod accessories
FA
Front accessories
FAROT
Front accessories rotation
°
RA2
Rod accessories side 2
FA2
Front accessories side 2
FA2ROT
Front accessories side 2 rotation
°
REA1
Rear accessories 1
REA1ROT
Rear accessories 1 rotation
°
REA2
Rear accessories 2
REA3
Rear accessories 3
D1
Ø D1
mm
KK
A
mm
B
Ø B
mm
VD
mm
VA
mm
L2
mm
RT
BG
mm
L3
mm
TG
mm
EE
PL
mm
PV
mm
WH
mm
L8
mm
E
mm
CH1
mm
CH2
mm
CH3
mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D